Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
739849
Part Number
|
---|
739849 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG | Cable features | Cable length (m) | Colour | Core material | Halogen-free | Network specification | Shielding (network cable) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.03 € | 1 | Available | 3 Days | 28 | Metal foild shield|Braided shield|Halogen-free | 1.50 | Grey | Copper | Yes | CAT 6 | S/FTP |
Loading...
Cable type | Round|Cable|RJ45 | Cable use | Networks | Connector / Output type B | RJ45 plug |
---|---|---|---|---|---|
Connector/ Input type A | RJ45 plug | Connector type | straight | No. of A connectors(x) | 1 |
No. of B connections(x) | 1 | Product type | Networks Cable |
This page is Networks Cable, part number 739849.
You can find the detail information about specifications and dimensions on part number 739849.
Configure
Basic Attributes
AWG
Cable features
Cable length(m)
Colour
Core material
Halogen-free
Network specification
Shielding (network cable)
Optional Attributes
Part Number |
---|
319034 |
336628 |
338387 |
739887 |
739900 |
740616 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG | Cable features | Cable length (m) | Colour | Core material | Halogen-free | Network specification | Shielding (network cable) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.17 € | 1 | Available | 3 Days | 28 | Single shield|Common shield|Halogen-free | 0.50 | Red | Copper | Yes | CAT 6A | S/FTP | |
2.11 € | 1 | Available | 3 Days | 26 | - | 1.50 | Grey | CCA | No | CAT 5e | U/UTP | |
1.89 € | 1 | Available | 3 Days | 26 | - | 1.50 | Black | CCA | No | CAT 5e | U/UTP | |
3.71 € | 1 | Available | 3 Days | 28 | Metal foild shield|Braided shield|Halogen-free | 1.50 | Green | Copper | Yes | CAT 6 | S/FTP | |
1.89 € | 1 | Available | 3 Days | 24 | - | 0.25 | Grey | CCA | No | CAT 6 | U/UTP | |
5.87 € | 1 | Available | 3 Days | 26 | Metal foild shield|Braided shield|Shielded|HDMI-enabled|Halogen-free | 0.50 | Grey | Copper | Yes | CAT 6A | S/FTP |