Pin Connector (TC-2506355)

Pin Connector TC-2506355
  • Volume Discount

Product Details:

Manufacturer part number: TC-2506355

Brand: TRU COMPONENTS

Price: 1.33

Delivery time: 3 Days


Technical Data:

Board contact surface: -

Colour: -

Connection (components): Print|Soldering

Connector type: Pin strip. right angle

Connector contact surface: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-2506355

Part Number
TC-2506355
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board contact surface Colour Connection (components) Connector type Connector contact surface Contact spacing
(mm)
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Pins per row Product size (height)
(mm)
Total number of pins Type (manufacturer type)

1.33 €

1 Available 3 Days --Print|SolderingPin strip. right angle-2TC-2506355--75.6014TC-2506355

Loading...

  1. 1

Basic information

Contact material Brass Nominal current(A) 3 Nominal voltage(V AC) 250
No. of rows 2 Product type Pin connector

This page is Pin Connector, part number TC-2506355.
You can find the detail information about specifications and dimensions on part number TC-2506355.

Variation of this product

Part Number
TC-2506351
TC-2506353
TC-2506354
TC-2506356
TC-2506357
TC-2506358
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Board contact surface Colour Connection (components) Connector type Connector contact surface Contact spacing
(mm)
Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Pins per row Product size (height)
(mm)
Total number of pins Type (manufacturer type)

0.44 €

1 3 Days --Print|SolderingPin strip. right angle-2TC-2506351--35.606TC-2506351

0.95 €

1 Available 3 Days --Print|SolderingPin strip. right angle-2TC-2506353--55.6010TC-2506353

1.01 €

1 Available 3 Days --Print|SolderingPin strip. right angle-2TC-2506354--65.6012TC-2506354

0.52 €

1 3 Days --Print|SolderingPin strip. right angle-2TC-2506356--85.6016TC-2506356

1.33 €

1 Available 3 Days --Print|SolderingPin strip. right angle-2TC-2506357--105.6020TC-2506357

1.33 €

1 Available 3 Days --Print|SolderingPin strip. right angle-2TC-2506358--155.6030TC-2506358

Tech Support