Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TC-2506341 |
TC-2506342 |
TC-2506343 |
TC-2506344 |
TC-2506345 |
TC-2506346 |
TC-2506347 |
TC-2506348 |
TC-2506349 |
TC-2506350 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Pins per row | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | TC-2506341 | 3 | 6 | TC-2506341 | |
1.85 € | 1 | Available | 3 Days | TC-2506342 | 4 | 8 | TC-2506342 | |
1.01 € | 1 | 3 Days | TC-2506343 | 5 | 10 | TC-2506343 | ||
1.03 € | 1 | 3 Days | TC-2506344 | 6 | 12 | TC-2506344 | ||
2.05 € | 1 | Available | 3 Days | TC-2506345 | 7 | 14 | TC-2506345 | |
2.05 € | 1 | Available | 3 Days | TC-2506346 | 8 | 16 | TC-2506346 | |
2.05 € | 1 | Available | 3 Days | TC-2506347 | 10 | 20 | TC-2506347 | |
2.37 € | 1 | Available | 3 Days | TC-2506348 | 15 | 30 | TC-2506348 | |
1.31 € | 1 | 3 Days | TC-2506349 | 16 | 32 | TC-2506349 | ||
2.57 € | 1 | Available | 3 Days | TC-2506350 | 20 | 40 | TC-2506350 |
Loading...
Case material | PA | Colour | Black | Connection (components) | Cut & Clip|Print |
---|---|---|---|---|---|
Connector features | + ribbon cable outlet | Connector type | PCB connector | Contact material | Phosphor bronze |
Contact spacing(mm) | 2 | Max. temperature(°C) | +105 | Min. temperature(°C) | -40 |
No. of rows | 2 | Product type | Edge connector (receptacle) |