Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

942132002

Part Number
942132002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

156.85 €

1 15 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Colour Blue Current consumption 63 mA at 24 V/DC
IP rating IP30 LAN transfer rate 10 MBit/s|100 MBit/s Min. ambient temperature(°C) 0
No. of Ethernet ports 8 Operating voltage(V DC) 24|12 Port type RJ45
Power supply (LOV) via terminal Product size (height)(mm) 102 Product size (depth)(mm) 79
Product size (width)(mm) 26 Product type Industrial Ethernet switch Type (manufacturer type) 942132002
Weight(g) 150 Working principle Unmanaged switch

Tech Support