Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T1904CA036 |
T1904CA037 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
4.71 € | 1 | Available | 3 Days | Black | T1904CA036 | T1904CA036 | |
2.23 € | 1 | 3 Days | White | T1904CA037 | T1904CA037 |
Loading...
Bundle diameter (min.)(mm) | 2.50 | Bundle Ø (max.)(mm) | 3.50 | Bundle Ø range | 2.50 up to 3.50 mm |
---|---|---|---|---|---|
Fastening method | Self-adhesive | Max. temperature(°C) | +85 | Min. temperature(°C) | -20 |
Product size (width)(mm) | 16.7 | Product size (length)(mm) | 21 | Product type | Adhesive mount |