Decorative Seal For BS-Series (82843001)

Decorative Seal For BS-Series 82843001
  • Volume Discount

Product Details:

Manufacturer part number: 82843001

Brand: BOPLA

Price: 14.81

Delivery time: 3 Days


Technical Data:

Colour: Signal red

Product size (height): 69 mm

Product size (width): 122 mm

Product size (Depth): 27.3 mm

Type: BS 400-DI-3001


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

82843001

Part Number
82843001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (Depth)
(mm)
Type Type (manufacturer type)

14.81 €

1 Available 3 Days Signal red6912227.3BS 400-DI-3001BS 400-DI-3001

Loading...

  1. 1

Basic information

Compatible with (details) BS-hand casing Product type Decorative seal RoHS-compliant Yes
Surface finishing Untreated Operating temperature (°C) -25 - 70 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting No
Wall mounting possible No Housing connectable No With ventilation slots No
Degree of protection (IP) IP65

This page is Decorative Seal For BS-Series, part number 82843001.
You can find the detail information about specifications and dimensions on part number 82843001.

Variation of this product

Part Number
82841003
82845005
82861003
82863001
82865005
82881003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (Depth)
(mm)
Type Type (manufacturer type)

14.81 €

1 Available 3 Days Signal yellow6912227.3BS 400-DI-1003BS 400-DI-1003

15.87 €

1 Available 50 Days Signal blue6912227.3BS 400-DI-5005BS 400-DI-5005

15.87 €

1 Available 3 Days Signal yellow82.1161.833.3BS 600-DI-1003BS 600-DI-1003

15.87 €

1 Available 3 Days Signal red82.1161.833.3BS 600-DI-3001BS 600-DI-3001

15.87 €

1 Available 3 Days Signal blue82.1161.833.3BS 600-DI-5005BS 600-DI-5005

15.87 €

1 Available 3 Days Signal yellow102.2209.836.2BS 800-DI-1003BS 800-DI-1003

Tech Support