Insert PV Connector

Insert PV Connector
  • Volume Discount
[Specifications]
・Product type: Insert
・Range of use: PV connector
・Suited for model: Click n Crimp Solar

[Features]
・For solar plug connectors type MC 3 from 2.5 mm2 to 6 mm2 (C3/C4)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
106027
106028
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Suitable for (pliers)

93.93 €

1 Available 12 Days 106027MC3

100.51 €

1 Available 3 Days 106028MC4

Loading...

  1. 1

Basic information

Crimp area 2.5 up to 6 mm² Crimp area (max.)(mm²) 6 Crimp area (min.)(mm²) 2.5
Product type Insert Range of use PV connector Suitable for brand Cimco
Suited for model Click n Crimp Solar

Tech Support