D-SUB receptacles (164531-4)

D-SUB receptacles 164531-4

Product Details:

Manufacturer part number: 164531-4

Brand: TE CONNECTIVITY

Price: 2.27

Delivery time: 3 Days


Technical Data:

Manufacturer part #: 164531-4

Number of pins: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

164531-4

Part Number
164531-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Number of pins

2.27 €

1 3 Days 164531-49

Loading...

  1. 1

Basic information

Connection (components) Crimp Connection angle(°) 180 Connection Crimp
Connector type Socket. vertical vertical Material (details) Zinc-plated steel · Insulation: polyamide No. of rows 2
Product type D-SUB receptacles RoHS-compliant Yes Type (manufacturer type) AMPLIMITE HDP-20

This page is D-SUB receptacles, part number 164531-4.
You can find the detail information about specifications and dimensions on part number 164531-4.

Variation of this product

Part Number
164532-4
164533-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Number of pins

2.64 €

1 3 Days 164532-415

2.55 €

1 3 Days 164533-425

Tech Support