Cover Cap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CP-RJ11
CP-RJ45
CP-USB-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case features Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type Type (manufacturer type) Type (misc.)

0.44 €

1 Available 3 Days RJ11CP-RJ118.510.510.5CP-RJ11CP-RJ11RJ11 (Telephone)

0.44 €

1 Available 3 Days RJ45CP-RJ458.512.510.5CP-RJ45CP-RJ45RJ45 (Network)

0.45 €

1 Available 3 Days USB-ACP-USB-A13.214.16.7CP-USB-ACP-USB-AUSB-A

Loading...

  1. 1

Basic information

Colour Black Halogen-free No Material (details) Silicon rubber
Material Silicone|Gum elastic Product type Cap

Tech Support