Manufacturer part number: 10064015
Brand: WISKA
Price: 1.53 €
Delivery time: 3 Days
Manufacturer part #: 10064015
Mounting hole: 25 mm
Product size (Ø): 25 mm
Type (manufacturer type): BS 25
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10064015
Colour | Red | Halogen-free | No | Material | Polyamide |
---|---|---|---|---|---|
Max. temperature(°C) | +100 | Min. temperature(°C) | -40 | Product type | Filler plug |
This page is Blind Plug, part number 10064015.
You can find the detail information about specifications and dimensions on part number 10064015.
Part Number |
---|
10064016 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Mounting hole | Product size (Ø) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|
1.85 € | 1 | Available | 3 Days | 10064016 | 28 mm | 28 | BS 28 |