Cable Crommet (50062896)

Cable Crommet 50062896
  • Volume Discount

Product Details:

Manufacturer part number: 50062896

Brand: WISKA

Price: 2.57

Delivery time: 3 Days


Technical Data:

Clamp Ø: 19 mm

Colour: Black

Manufacturer part #: 50062896

Mounting hole: M40

Terminal Ø (max.): 28 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

50062896

Part Number
50062896
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp Ø
(mm)
Colour Manufacturer part # Mounting hole Terminal Ø (max.)
(mm)
Type (manufacturer type)

2.57 €

1 Available 3 Days 19Black50062896M4028FD 40

Loading...

  1. 1

Basic information

Halogen-free No IP rating IP66/IP67 Max. temperature(°C) +110
Min. temperature(°C) -40 Product type Grommet

This page is Cable Crommet, part number 50062896.
You can find the detail information about specifications and dimensions on part number 50062896.

Variation of this product

Part Number
50062774
50062775
50062776
50062895
50062897
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamp Ø
(mm)
Colour Manufacturer part # Mounting hole Terminal Ø (max.)
(mm)
Type (manufacturer type)

1.85 €

1 Available 3 Days 15Silver-grey (RAL 7001)50062774M3220FD 32

2.57 €

1 Available 3 Days 19Silver-grey (RAL 7001)50062775M4028FD 40

4.13 €

1 Available 3 Days 27Silver-grey (RAL 7001)50062776M5035FD 50

1.85 €

1 Available 3 Days 15Black50062895M3220FD 32

4.71 €

1 Available 3 Days 27Black50062897M5035FD 50

Tech Support