Automotive relay

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HFKW/012-1Z W

Part Number
HFKW/012-1Z W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 14 Dimension width(mm) 12.5 Ambient temperature(°C) -40 - +85
Coil nominal voltage(Vdc) 12 Connection (components) Solder pins Contact material AgSnO2
Contact type 1 change-over|1 CO. SPDT Insulation resistance(MΩ) (500 V/DC) ≥ 100 Max. pick-up voltage(Vdc) 18
Max. temperature(°C) +85 Min. pick-up voltage(Vdc) 7.3 Min. temperature(°C) -40
Nominal voltage (details)(Vdc) 12 Nominal voltage range(Vdc) 7.2 - 14.4 Power consumption(mW) 600
Product size (length)(mm) 15.7 Product type Automotive relay Resistance (coil)(Ω) 240
RoHS-compliant Yes Shock resistance(m/s²) (11 ±1 ms) 100 m/s Switching current (max.)(A) 10
Switching current (IS max.)(A) (NO contact/NC contact) 35 A/10 Switching voltage(Vdc)
Max 32
Switching voltage (max.)(Vdc) 16
Switching capacity(Vdc) 10 A/14 Type HFKW/012-1Z W Type (manufacturer type) HFKW/012-1Z W
Type (misc.) High current relay Vibration resistance (1.5 mm double amplitude) 10 - 55 Hz

This page is Automotive relay, part number HFKW/012-1Z W.
You can find the detail information about specifications and dimensions on part number HFKW/012-1Z W.

Tech Support