Plug enclosure (1106425-3)

Plug enclosure 1106425-3
  • Volume Discount

Product Details:

Manufacturer part number: 1106425-3

Brand: TE CONNECTIVITY

Price: 76.17

Delivery time: 3 Days


Technical Data:

Colour: Silver-grey

Connector features: 1x cable entry (straight)|+ screw lock on the top part

Manufacturer part #: 1106425-3

Size: 3

Thread size: M32


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1106425-3

Part Number
1106425-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector features Manufacturer part # Size Thread size Type (manufacturer type)

76.17 €

1 3 Days Silver-grey1x cable entry (straight)|+ screw lock on the top part1106425-33M32HIP-K. 6/16. STO. 1. M32. G

Loading...

  1. 1

Basic information

Type HIP-K Case material Aluminium. die cast Connection (components) Screws
IP rating IP68 Product type Plug enclosure Series (HTS connectors) HIP-K

This page is Plug enclosure, part number 1106425-3.
You can find the detail information about specifications and dimensions on part number 1106425-3.

Variation of this product

Part Number
1106408-2
1106425-4
1106444-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connector features Manufacturer part # Size Thread size Type (manufacturer type)

120.49 €

1 89 Days Black1x cable entry|+ screw lock on the top part1106408-21M16HIP-K.3/4.STO.1.M16.G

187.11 €

1 3 Days Silver-grey1x cable entry|+ screw lock on the top part1106425-43M25HIP-K. 6/16.STS.1. M 25 G

225.28 €

1 3 Days Black1x cable entry (lateral)1106444-26M32HIP-K. 16/40.STS.1. M32. G

Tech Support