Blade receptacle (140971-2)

Blade receptacle 140971-2
  • Volume Discount

Product Details:

Manufacturer part number: 140971-2

Brand: TE CONNECTIVITY

Price: 0.92

Delivery time: 3 Days


Technical Data:

AWG: 17 - 13.5

AWG max.: -

AWG (min.): -

Colour: Blue

Connection (components): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

140971-2

Part Number
140971-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG AWG max. AWG (min.) Colour Connection (components) Connection angle
(°)
Connection Connector features Connector type Connector thickness
(mm)
Connector width
(mm)
Contact material Cross section Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Grid pitch Hole Ø
(mm)
Insulation type Insulation material Insulation (material) Manufacturer part # Material (details) Min. cross section
(mm²)
Number of pins Product type RoHS-compliant Size Standards/certification marks Support sleeve Temperature range
(°C)
Type (manufacturer type) Type (misc.)

0.92 €

1 3 Days 17 - 13.5--Blue-180--Blade receptacle. straight0.86.3Brass tin plated-1 - 2.50 mm²1.0 - 2.52.50---Partially insulatedPA 6.6-140971-2Copper. tin-plated11Blade terminalYes6.3 x 0.8 mm-Yes-PIDG-

Loading...

  1. 1

This page is Blade receptacle, part number 140971-2.
You can find the detail information about specifications and dimensions on part number 140971-2.

Variation of this product

Part Number
1-726389-2
140814-2
140896-2
160314-2
160626-2
165536-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG AWG max. AWG (min.) Colour Connection (components) Connection angle
(°)
Connection Connector features Connector type Connector thickness
(mm)
Connector width
(mm)
Contact material Cross section Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Grid pitch Hole Ø
(mm)
Insulation type Insulation material Insulation (material) Manufacturer part # Material (details) Min. cross section
(mm²)
Number of pins Product type RoHS-compliant Size Standards/certification marks Support sleeve Temperature range
(°C)
Type (manufacturer type) Type (misc.)

0.24 €

1 3 Days ---Metal-90-PCB-SMDBlade terminal. right angle0.84.8Brass tin plated-----5.08 mm-Not insulated--1-726389-2--1Blade connectorYes4.8 x 0.8 mmDIN 46244No-1-726389-2-

0.29 €

1 3 Days ---Metal-45-PCB-SMDBlade terminal. right angle0.86.3Brass tin plated------4.1Not insulated--140814-2--1Blade connectorYes6.3 x 0.8 mmDIN 46244No-140814-2-

1.80 €

1 3 Days 20 - 17--Red-180--Blade receptacle. straight0.86.3Brass tin plated-0.50 - 1 mm²0.5 - 1.01(L x l) 6.3 x 0.8 mm--Partially insulatedPA 6.6-140896-2Copper. tin-plated0.501Blade terminalYes6.3 x 0.8 mm-Yes-PIDG-

1.01 €

1 3 Days -1011.5Yellow-180---0.86.3Brass tin plated-4 - 6 mm²4.0 - 6.06---Partially insulatedPA 6.6Polyamid160314-2Cable lug: Copper tin plated4-Blade receptacle-6.3 x 0.8 mm-Yes
Max 105
PIDG-FASTON6.3 x 0.8

0.72 €

1 3 Days ----Crimp180--Blade receptacle. straight0.82.8Brass tin plated-0.50 - 1 mm²-1---Not insulated--160626-2-0.50-Blade receptacle-2.8 x 0.8 mm-No-FASTON-

1.24 €

1 3 Days -13.515.5Blue-180---0.86.3Brass tin plated-1.50 - 2.50 mm²0.5 - 2.5 mm²2.50---Partially insulatedPA 6.6PVC165536-1Cable lug: Copper tin plated1.50-Blade receptacle-6.3 x 0.8 mm-Yes
Max 105
PIDG-FASTON6.3 x 0.8

Tech Support