Pull dimmer (TC-6647532)

Pull dimmer TC-6647532
  • Volume Discount

Product Details:

Manufacturer part number: TC-6647532

Brand: TRU COMPONENTS

Price: 14.81

Delivery time: 3 Days


Technical Data:

Colour: Black

Type (manufacturer type): 4745154


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-6647532

Part Number
TC-6647532
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Type (manufacturer type)

14.81 €

1 Available 3 Days Black4745154

Loading...

  1. 1

Basic information

Industrial goods No Material PC Product size (height)(mm) 30
Product size (width)(mm) 60 Product size (length)(mm) 103 Product type Pull dimmer
Switching capacity (max.)(W) 300 Switching capacity (min.)(W) 60

This page is Pull dimmer, part number TC-6647532.
You can find the detail information about specifications and dimensions on part number TC-6647532.

Variation of this product

Part Number
TC-6647528
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Type (manufacturer type)

12.67 €

1 Available 3 Days White4745157

Tech Support