Pull switch (1588031)

Pull switch 1588031
  • Volume Discount

Product Details:

Manufacturer part number: 1588031

Brand: TRU COMPONENTS

Price: 5.01

Delivery time: 3 Days


Technical Data:

Colour: Black

Material: Polyamide

Max. temperature: - °C

Min. temperature: - °C

Print motif: 0/I


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1588031

Part Number
1588031
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Material Max. temperature
(°C)
Min. temperature
(°C)
Print motif Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Switching current (max.)
(A)
Type (manufacturer type) Type (misc.)

5.01 €

1 Available 3 Days BlackPolyamide--0/I---3TC-R 13-901-

Loading...

  1. 1

Basic information

Functions (switches) latch Lighting type None Product type Pull switch
Switching voltage(V AC) 250 Switch position 1 x Off/On

This page is Pull switch, part number 1588031.
You can find the detail information about specifications and dimensions on part number 1588031.

Variation of this product

Part Number
1371835
1371836
1371837
1587934
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Material Max. temperature
(°C)
Min. temperature
(°C)
Print motif Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Switching current (max.)
(A)
Type (manufacturer type) Type (misc.)

3.61 €

1 Available 3 Days BlackPolycarbonate (PC)100-40None19.3618.960.72727-BKMini design

3.61 €

1 Available 3 Days WhitePolycarbonate (PC)100-40None19.3618.960.72727-WTMini design

3.93 €

1 Available 3 Days TransparentPolycarbonate (PC)100-40None19.3618.960.72727-TRMini design

3.61 €

1 Available 3 Days WhitePolyamide--OFF/ON24.230606TC-R 13-901-

Tech Support