Controller enclosure (7585165)

Controller enclosure 7585165
  • Volume Discount

Product Details:

Manufacturer part number: 7585165

Brand: FIBOX

Price: 79.09

Delivery time: 3 Days


Technical Data:

Dimension width W: 160 mm

Dimension vertical H: 166 mm

Case features: Cover (clear)

Manufacturer part #: 7585165

Material: Acrylonitrile butadiene styrene


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7585165

Part Number
7585165
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Manufacturer part # Material Type (manufacturer type) Type (misc.) Product size (depth)
(mm)
Type

79.09 €

1 Available 3 Days 160166Cover (clear)7585165Acrylonitrile butadiene styreneCARDMASTER ABS 17/16-0With clear hinged cover134ABS 17/16-0

Loading...

  1. 1

Basic information

Colour Smoke grey IP rating IP65 Product type Controller enclosure
RoHS-compliant Yes Material (details) Robust ABS plastic

This page is Controller enclosure, part number 7585165.
You can find the detail information about specifications and dimensions on part number 7585165.

Variation of this product

Part Number
7520204
7520280
7520281
7585105
7585154
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Manufacturer part # Material Type (manufacturer type) Type (misc.) Product size (depth)
(mm)
Type

77.92 €

1 Available 3 Days 160166Cover (gray)7520204Polycarbonate (PC)CARDMASTER PC 17/16-LFC3With cover for foil front85PC 17/16 LFC

79.67 €

1 Available 3 Days 160166Cover (gray)7520280Polycarbonate (PC)CARDMASTER PC 17/16-FC3With cover for foil front117PC 17/16-CFC

83.04 €

1 Available 3 Days 185213Cover (gray)7520281Polycarbonate (PC)CARDMASTER PC 21/18-FC3With cover for foil front102PC 21/18-CFC

76.16 €

1 Available 3 Days 160166Cover (clear)7585105Acrylonitrile butadiene styreneCARDMASTER ABS 17/16-L3With clear hinged cover106ABS 17/16-0L

85.51 €

1 Available 8 Days 185213Cover (clear)7585154Acrylonitrile butadiene styreneCARDMASTER ABS 21/18-3With clear hinged cover118ABS 21/18-0

Tech Support