Universal Enclosure / PC, ABS, Aluminium / IP66, IP67 (6012914)

Universal Enclosure / PC, ABS, Aluminium / IP66, IP67 6012914
  • Volume Discount

Product Details:

Manufacturer part number: 6012914

Brand: FIBOX

Price: 38.55

Delivery time: 15 Days


Technical Data:

Dimension width W: 130 mm

Dimension vertical H: 50 mm

Case features: Cover (clear)

Colour: Grey-white (RAL 7035)

IP rating: IP66


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6012914

Part Number
6012914
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour IP rating Material Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Material (details) Predefined attributes (long page) Predefined attributes (short page) Type

38.55 €

1 Available 15 Days 13050Cover (clear)Grey-white (RAL 7035)IP66Polycarbonate (PC)180MNX PC 150/50 LTCover. clearPolycarbonate---

Loading...

  1. 1

Basic information

Product type Universal enclosure RoHS-compliant Yes

This page is Universal Enclosure / PC, ABS, Aluminium / IP66, IP67, part number 6012914.
You can find the detail information about specifications and dimensions on part number 6012914.

Variation of this product

Part Number
7032860
7083520
7083760
7811060
7811080
7811130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Case features Colour IP rating Material Product size (length)
(mm)
Type (manufacturer type) Type (misc.) Material (details) Predefined attributes (long page) Predefined attributes (short page) Type

80.39 €

1 Available 35 Days 250125-Grey-white (RAL 7035)IP66/IP67Polycarbonate (PC)160PC 162513-----

15.48 €

1 Available 3 Days 6545-Grey-white (RAL 7035)IP66/IP67Acrylonitrile butadiene styrene50AB 050705-----

36.39 €

1 Available 3 Days 20075-Grey-white (RAL 7035)IP66/IP67Acrylonitrile butadiene styrene120AB 122008-----

27.56 €

1 Available 3 Days 6646--IP66Aluminium60ALN 060605----ALN 060605

32.87 €

1 Available 3 Days 6646--IP66Aluminium100ALN 061005----ALN 061005

39.25 €

1 Available 3 Days 7756.5--IP66Aluminium82ALN 080806----ALN 080806

Tech Support