Mains Connector Rigid【250-1,000 Pieces Per Package】 (294-4052)

Mains Connector Rigid 294-4052
  • Volume Discount

Product Details:

Manufacturer part number: 294-4052

Brand: WAGO

Price: 720.39

Delivery time: 28 Days


Technical Data:

AWG: 18 - 14

Max. cross section (inflexible): 1.5 mm²

Product size (width): 20 mm

Stripping length: 8 - 9 mm

Number of pins: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

294-4052

Part Number
294-4052
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Max. cross section (inflexible)
(mm²)
Product size (width)
(mm)
Stripping length
(mm)
Number of pins Connector clip features Manufacturer part # Type (manufacturer type)

720.39 €

1,000 Pieces Per Package

1 pack Available 28 Days 18 - 141.5208 - 92Latch|Standard label294-4052294-4052

Loading...

  1. 1

Basic information

Min. cross section (inflexible)(mm²) 0.5 Temperature range(°C) RTI 125 Nominal current(A) 24
Connection (components) Pull spring Contact material CrNi Industrial goods Yes
Colour White Product type Mains connector

This page is Mains Connector Rigid, part number 294-4052.
You can find the detail information about specifications and dimensions on part number 294-4052.

Variation of this product

Part Number
294-4023
294-4045
294-4075
294-5022
294-5213
294-5324
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG Max. cross section (inflexible)
(mm²)
Product size (width)
(mm)
Stripping length
(mm)
Number of pins Connector clip features Manufacturer part # Type (manufacturer type)

589.20 €

500 Pieces Per Package

1 pack Available 6 Days 18 - 141.5308 - 93Latch|Standard label294-4023294-4023

486.44 €

250 Pieces Per Package

1 pack Available 6 Days 18 - 141.5508 - 95Latch|Standard label294-4045294-4045

486.44 €

250 Pieces Per Package

1 pack Available 6 Days 18 - 141.5508 - 95Latch|Standard label294-4075294-4075

720.39 €

1,000 Pieces Per Package

1 pack Available 6 Days 18 - 141.520-2Latch|Snap-in base|Standard label294-5022294-5022

694.15 €

500 Pieces Per Package

1 pack Available 6 Days 18 - 141.530-3Latch|PE contact|Snap-in base|Standard label294-5213294-5213

879.97 €

500 Pieces Per Package

1 pack Available 28 Days 18 - 141.540-4Latch|PE contact|Snap-in base|Standard label294-5324294-5324

Tech Support