Connector clip (221-485)

Connector clip 221-485
  • Volume Discount

Product Details:

Manufacturer part number: 221-485

Brand: WAGO

Price: 1.33

Delivery time: 3 Days


Technical Data:

Nominal current: 32 A

Product size (width): 29.9 mm

Number of pins: 5

Manufacturer part #: 221-485

Type (manufacturer type): 221-485


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

221-485

Part Number
221-485
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (width)
(mm)
Number of pins Manufacturer part # Type (manufacturer type)

1.33 €

1 Available 3 Days 3229.95221-485221-485

Loading...

  1. 1

Basic information

Max. cross section (flexible)(mm²) 4 Min. cross section (flexible)(mm²) 0.20 Max. cross section (inflexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.2 Nominal voltage(V) 440 Product size (length)(mm) 18.6
Stripping length(mm) 11 Connection (components) Pull spring|Cage clamp connector Colour Transparent|White
Product type Connector clip

This page is Connector clip, part number 221-485.
You can find the detail information about specifications and dimensions on part number 221-485.

Variation of this product

Part Number
221-482
221-483
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Product size (width)
(mm)
Number of pins Manufacturer part # Type (manufacturer type)

0.79 €

1 3 Days 24.5013.12221-482221-482

0.95 €

1 Available 3 Days 3218.73221-483221-483

Tech Support