HF adapter (0401147)

HF adapter 0401147
  • Volume Discount

Product Details:

Manufacturer part number: 0401147

Brand: BKL ELECTRONIC

Price: 5.23

Delivery time: 3 Days


Technical Data:

Connector / Output type B: F socket

Connector/ Input type A: BNC socket

Connector type: -

Impedance (integer): 50 Ω

Insulation material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0401147

Part Number
0401147
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector / Output type B Connector/ Input type A Connector type Impedance (integer)
(Ω)
Insulation material Manufacturer part # Type (manufacturer type) Cable length
(cm)

5.23 €

1 Available 3 Days F socketBNC socket-50-04011470401147-

Loading...

  1. 1

Basic information

Product type HF adapter RoHS-compliant Yes

This page is HF adapter, part number 0401147.
You can find the detail information about specifications and dimensions on part number 0401147.

Variation of this product

Part Number
0404039
0404041
0405074
0407013
0409032
0409038
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector / Output type B Connector/ Input type A Connector type Impedance (integer)
(Ω)
Insulation material Manufacturer part # Type (manufacturer type) Cable length
(cm)

9.45 €

1 Available 3 Days UHF plugN plug-50Delrin04040390404039-

8.93 €

1 Available 3 Days UHF plugN plug---04040410404041-

3.40 €

1 Available 70 Days TNC socketTNC socket---04050740405074-

3.12 €

1 3 Days TNC socketMini UHF plug---04070130407013-

6.84 €

1 Available 3 Days BNC plugSMA plug---04090320409032-

6.28 €

1 Available 3 Days TNC plugSMA plugAdapter. T-shaped50-04090380409038-

Tech Support