LED dimmer (1564992)

LED dimmer 1564992
  • Volume Discount

Product Details:

Manufacturer part number: 1564992

Brand: TRU COMPONENTS

Price: 19.16

Delivery time: 3 Days


Technical Data:

Colour: Black

Product size (width): 54 mm

Product size (length): 57 mm

RoHS-compliant: -

Type (manufacturer type): MS-35


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1564992

Part Number
1564992
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type (manufacturer type) Max. operating voltage
(V)
No. of channels Output current (typ.)
(A)
Output current (typ.)
(mA)
Output signal Power (max) P(TOT)
(W)
Product size (height)
(mm)
Use

19.16 €

1 Available 3 Days Black5457-MS-3524-15-Voltage-37Infrared|RGB|Dimmer

Loading...

  1. 1

Basic information

Product type LED dimmer Min. operating voltage(V) 12

This page is LED dimmer, part number 1564992.
You can find the detail information about specifications and dimensions on part number 1564992.

Variation of this product

Part Number
559270
TRU-MC-TA-WD-S1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (width)
(mm)
Product size (length)
(mm)
RoHS-compliant Type (manufacturer type) Max. operating voltage
(V)
No. of channels Output current (typ.)
(A)
Output current (typ.)
(mA)
Output signal Power (max) P(TOT)
(W)
Product size (height)
(mm)
Use

16.93 €

1 Available 3 Days White45130YesSU 120012439-Voltage21640RGB|Dimmer

23.41 €

1 Available 3 Days -1080YesTRU-MC-TA-WD-S130--2500--10.10-

Tech Support