Light Pipe (183137)

Light Pipe 183137
  • Volume Discount

Product Details:

Manufacturer part number: 183137

Brand: TRU COMPONENTS

Price: 1.53

Delivery time: 3 Days


Technical Data:

Product size (length): - mm

Type (manufacturer type): HHP-4A PCW

Lens shape: Circular

Lens size (Ø): 5.4 mm

Product size (height): 4.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

183137

Part Number
183137
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Type (manufacturer type) Lens shape Lens size (Ø)
(mm)
Product size (height)
(mm)
Product size (Ø)
(mm)

1.53 €

1 Available 3 Days -HHP-4A PCWCircular5.44.55.4

Loading...

  1. 1

Basic information

Colour Transparent Product type Light pipe RoHS-compliant Yes
Configuation (FO) 1 x 1 Manufacturer TRU COMPONENTS Mounting type Panel-fit|Press-fit
Type (FO) Rigid

This page is Light Pipe, part number 183137.
You can find the detail information about specifications and dimensions on part number 183137.

Variation of this product

Part Number
1572198
1572200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (length)
(mm)
Type (manufacturer type) Lens shape Lens size (Ø)
(mm)
Product size (height)
(mm)
Product size (Ø)
(mm)

1.53 €

1 Available 3 Days 5.7LEAD-18 PZWDome3.85.73.8

1.33 €

1 Available 3 Days -HHP-04 PCWCircular5.54.35.5

Tech Support