Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1572192
AWG max. | 16 | AWG (min.) | 14 | Colour | Blue |
---|---|---|---|---|---|
Connection angle(°) | 180 | Connector thickness(mm) | 0.5 | Connector width(mm) | 2.8 |
Contact material | Copper silver plated | Cross-section range | 1.50 - 2.50 mm² | Cross section (max.)(mm²) | 2.5 |
Insulation type | Insulated | Insulation material | PVC | Manufacturer part # | 737749 |
Min. cross section(mm²) | 1.5 | Product type | Blade receptacle | Size | 2.8 x 0.5 mm |
Support sleeve | No | Temperature range(°C) | Up to +70 | Type (manufacturer type) | FDFD2-110(5) |
This page is Blade receptacle, part number 1572192.
You can find the detail information about specifications and dimensions on part number 1572192.