U terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T1904C065
T1904C122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type)

1.72 €

1 3 Days 1416Blue1.50 - 2.50 mm²2.5T1904C0651.5T1904C065

2.49 €

1 3 Days 1012Yellow4 - 6 mm²6T1904C1224T1904C122

Loading...

  1. 1

Basic information

Contact material Copper Hole Ø(mm) 5.3 Insulation type Partially insulated
Insulation material PVC Product type U terminal

Tech Support