Anemometer (VPT-100)

Anemometer VPT-100
  • Volume Discount

Product Details:

Manufacturer part number: VPT-100

Brand: VOLTCRAFT

Price: 229.55

Delivery time: 3 Days


Technical Data:

Product size (height): 50 mm

Product size (length): 203 mm

Product size (width): 75 mm

Temperature reading range (min.): 0 °C

Weight: 338 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VPT-100

Part Number
VPT-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Temperature reading range (min.)
(°C)
Weight
(g)
Power supply (details) Accuracy (details) Accuracy
(%)
Air speed reading range (min.)
(m/s)
Air speed reading range (max.)
(m/s)
Automatic temperature compensation Gas testing equipment features Reading range - wind speed
(m/s)
Temperature reading range Wind speed resolution
(m/s)

229.55 €

1 Available 3 Days 502037503389 V battery-2.5580---0 up to 50 °C0.01

Loading...

  1. 1

Basic information

Temperature reading range (max.)(°C) 50 Calibrated to Manufacturer's standards (no certificate) Product type Anemometer

This page is Anemometer, part number VPT-100.
You can find the detail information about specifications and dimensions on part number VPT-100.

Variation of this product

Part Number
PL-135HAN
VC-8314270
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Temperature reading range (min.)
(°C)
Weight
(g)
Power supply (details) Accuracy (details) Accuracy
(%)
Air speed reading range (min.)
(m/s)
Air speed reading range (max.)
(m/s)
Automatic temperature compensation Gas testing equipment features Reading range - wind speed
(m/s)
Temperature reading range Wind speed resolution
(m/s)

185.83 €

1 Available 3 Days 27160580280USB/3.7 V Li-Po battery pack-50.125--0.1 - 25.00 up to 50 °C0.01

28.93 €

1 Available 3 Days 1602850-10118AAA battery (3x). includedBest Wind Speed Accuracy:+/-(5%+5)
Unit: m/s
50.330NoMagnetic vane anemometer0-30-10 up to 50 °C0.1

Tech Support