Blade terminal set【1-320 Pieces Per Package】 (T1809C019)

Blade terminal set T1809C019
  • Volume Discount

Product Details:

Manufacturer part number: T1809C019

Brand: TRU COMPONENTS

Price: 25.55

Delivery time: 3 Days


Technical Data:

Colour: Red|Blue|Transparent|Brass

Connection angle: - °

Connector thickness: - mm

Connector width: - mm

Contact material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T1809C019

Part Number
T1809C019
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connection angle
(°)
Connector thickness
(mm)
Connector width
(mm)
Contact material Cross-section range Cross section (max.)
(mm²)
Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Size Support sleeve Type (manufacturer type)

25.55 €

320 Pieces Per Package

1 pack Available 3 Days Red|Blue|Transparent|Brass----0.5 - 2.5 mm²2.5--T1809C0190.5--T1809C019

Loading...

  1. 1

Basic information

Product type Blade terminal set

This page is Blade terminal set, part number T1809C019.
You can find the detail information about specifications and dimensions on part number T1809C019.

Variation of this product

Part Number
T1904C042
T1904C043
T1904C044
T1904C045
T1904C109
T1904C110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connection angle
(°)
Connector thickness
(mm)
Connector width
(mm)
Contact material Cross-section range Cross section (max.)
(mm²)
Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Size Support sleeve Type (manufacturer type)

3.93 €

1 Available 3 Days Red1800.86.30Copper0.50 - 1.50 mm²1.5Partially insulatedPVCT1904C0420.56.30 x 0.80 mmYesT1904C042

3.93 €

1 Available 3 Days Blue1800.86.30Copper1.50 - 2.50 mm²2.5Partially insulatedPVCT1904C0431.56.30 x 0.80 mmYesT1904C043

2.05 €

1 Available 3 Days Red1800.82.8Copper0.50 - 1.50 mm²1.5Partially insulatedPVCT1904C0440.52.80 x 0.80 mmYesT1904C044

1.85 €

1 Available 3 Days Blue1800.82.8Copper1.50 - 2.50 mm²2.5Partially insulatedPVCT1904C0451.52.80 x 0.80 mmYesT1904C045

1.85 €

1 Available 3 Days Red1800.84.8Copper0.50 - 1.50 mm²1.5Partially insulatedPVCT1904C1090.54.80 x 0.80 mmYesT1904C109

2.05 €

1 Available 3 Days Blue1800.84.8Copper1.50 - 1.50 mm²1.5Partially insulatedPVCT1904C1101.54.80 x 0.80 mmYesT1904C110

Tech Support