Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1365810
AWG | 12 - 22 | Colour | Transparent | Connection (components) | Pull spring |
---|---|---|---|---|---|
Connector clip features | Test window | Insulation material | Thermoplastic | Manufacturer part # | 1365810 |
Material (details) | Thermoplastic | Max. cross section (inflexible)(mm²) | 2.5 | Min. cross section (inflexible)(mm²) | 0.25 |
Nominal current(A) | 24 | Number of pins | 3 | Product type | Screw terminal |
Stripping length(mm) | 11 | Temperature range(°C) | -5 - +105 | Type (manufacturer type) | PC 253 X-CLG |
This page is Screw terminal flexible, part number 1365810.
You can find the detail information about specifications and dimensions on part number 1365810.