Blade receptacle set【1-320 Pieces Per Package】 (T1904C038)

Blade receptacle set T1904C038
  • Volume Discount

Product Details:

Manufacturer part number: T1904C038

Brand: TRU COMPONENTS

Price: 3.93

Delivery time: 3 Days


Technical Data:

Colour: Red

Connection angle: 180 °

Connector features: -

Connector thickness: 0.8 mm

Connector width: 6.30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T1904C038

Part Number
T1904C038
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connection angle
(°)
Connector features Connector thickness
(mm)
Connector width
(mm)
Contact material Cross-section range Cross section (max.)
(mm²)
Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Size Support sleeve Type (manufacturer type)

3.93 €

1 Available 3 Days Red180-0.86.30Copper0.5 - 1.5 mm²1.5Partially insulatedPVCT1904C0380.56.30 x 0.80 mmYesT1904C038

Loading...

  1. 1

Basic information

Product type Blade receptacle set

This page is Blade receptacle set, part number T1904C038.
You can find the detail information about specifications and dimensions on part number T1904C038.

Variation of this product

Part Number
T1711C001
T1904C039
T1904C040
T1904C041
T1904C046
T1904C047
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connection angle
(°)
Connector features Connector thickness
(mm)
Connector width
(mm)
Contact material Cross-section range Cross section (max.)
(mm²)
Insulation type Insulation material Manufacturer part # Min. cross section
(mm²)
Size Support sleeve Type (manufacturer type)

24.48 €

320 Pieces Per Package

1 pack Available 3 Days ----------T1711C001---T1711C001

3.93 €

1 Available 3 Days Blue180-0.86.30Copper1.5 - 2.5 mm²2.5Partially insulatedPVCT1904C0391.56.30 x 0.80 mmYesT1904C039

3.61 €

1 Available 3 Days Red180-0.82.8Copper0.5 - 1.5 mm²1.5Partially insulatedPVCT1904C0400.52.80 x 0.80 mmYesT1904C040

3.61 €

1 Available 3 Days Blue180-0.82.8Copper1.5 - 2.5 mm²2.5Partially insulatedPVCT1904C0411.52.80 x 0.80 mmYesT1904C041

5.01 €

1 Available 3 Days Red180+ branch joint0.86.30Copper0.50 - 1.50 mm²1.5Partially insulatedPVCT1904C0460.56.30 x 0.80 mm-T1904C046

5.01 €

1 Available 3 Days Blue180+ branch joint0.86.30Copper1.50 - 2.50 mm²2.5Partially insulatedPVCT1904C0471.56.30 x 0.80 mm-T1904C047

Tech Support