LED remote control

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TRU-PC-TA-WD-S1

Part Number
TRU-PC-TA-WD-S1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

60.49 €

1 3 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 26 Product size (length)(mm) 88.8 Product type LED remote control
RoHS-compliant Yes Type (manufacturer type) TRU-PC-TA-WD-S1 Max. operating voltage(V) 30
Min. operating voltage(V) 12 Output current (typ.)(mA) 5000 Product size (height)(mm) 17.60

This page is LED remote control, part number TRU-PC-TA-WD-S1.
You can find the detail information about specifications and dimensions on part number TRU-PC-TA-WD-S1.

Tech Support