Parallel connector (T1904C123)

Parallel connector T1904C123
  • Volume Discount

Product Details:

Manufacturer part number: T1904C123

Brand: TRU COMPONENTS

Price: 2.37

Delivery time: 3 Days


Technical Data:

AWG max.: 10

AWG (min.): 12

Colour: Yellow

Cross-section range: 4 - 6 mm²

Cross section (max.): 6 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T1904C123

Part Number
T1904C123
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section (max.)
(mm²)
Inside diameter
(mm)
Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Type (manufacturer type)

2.37 €

1 Available 3 Days 1012Yellow4 - 6 mm²66.5T1904C123426T1904C123

Loading...

  1. 1

Basic information

Contact material Copper Insulation type Insulated Insulation material PVC
Product type Parallel connector

This page is Parallel connector, part number T1904C123.
You can find the detail information about specifications and dimensions on part number T1904C123.

Variation of this product

Part Number
T1904C066
T1904C067
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section (max.)
(mm²)
Inside diameter
(mm)
Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Type (manufacturer type)

6.28 €

1 Available 3 Days 1622Red0.50 - 1.50 mm²1.54T1904C0660.524.50T1904C066

6.84 €

1 Available 3 Days 1416Blue1.50 - 2.50 mm²2.54.5T1904C0671.524.50T1904C067

Tech Support