Stub connector (T1904C037)

Stub connector T1904C037
  • Volume Discount

Product Details:

Manufacturer part number: T1904C037

Brand: TRU COMPONENTS

Price: 5.75

Delivery time: 3 Days


Technical Data:

Colour: Blue

Manufacturer part #: T1904C037

Max. cross section (inflexible): 2.5 mm²

Max. cross section (flexible): 2.5 mm²

Min. cross section (inflexible): 1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T1904C037

Part Number
T1904C037
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Nominal current
(A)
Type (manufacturer type)

5.75 €

1 Available 3 Days BlueT1904C0372.52.51.51.515T1904C037

Loading...

  1. 1

Basic information

Connection (components) Cut & Clip Contact material Brass Nominal voltage(V) 600
Number of pins 2 Product type Stub connector

This page is Stub connector, part number T1904C037.
You can find the detail information about specifications and dimensions on part number T1904C037.

Variation of this product

Part Number
T1904C036
T1904C105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Manufacturer part # Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Nominal current
(A)
Type (manufacturer type)

4.71 €

1 Available 3 Days RedT1904C0361.51.50.50.59T1904C036

4.13 €

1 Available 3 Days YellowT1904C105664420T1904C105

Tech Support