Klauke 8201C Blade terminal Connector width: 2.8 mm Connector thickness: 0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8201C

Part Number
8201C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.56 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Connection angle(°) 180 Connector thickness(mm) 0.5
Connector width(mm) 2.8 Contact material Brass tin plated Cross-section range 0.50 - 1 mm²
Cross section(mm²) 0.5 - 1 Cross section (max.)(mm²) 1 Insulation type Partially insulated
Insulation material PA 6.6 Insulation (material) Halogen-free PA Manufacturer part # 8201C
Material (details) CuZn. tin-plated Min. cross section(mm²) 0.5 Product type Blade terminal
Size 2.8 x 0.5 mm Support sleeve No Type (manufacturer type) 8201C
Type (misc.) 2.8 x 0.5 mm

This page is Klauke 8201C Blade terminal Connector width: 2.8 mm Connector thickness: 0, part number 8201C.
You can find the detail information about specifications and dimensions on part number 8201C.

Tech Support