Klauke 1620K Parallel connector 0.50 mm² 1 mm² Not insulated Metal 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1620K

Part Number
1620K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Copper silver plated Cross-section range 0.50 - 1 mm²
Cross section (max.)(mm²) 1 Dimensions (l x d4 x d1) 8 x 3.2 x 1.6 mm Inside diameter(mm) 1.6
Insulation type Not insulated Manufacturer part # 1620K Min. cross section(mm²) 0.5
Outside diameter(mm) 3.2 Product size (length)(mm) 8 Product type Parallel connector
Type (manufacturer type) 1620K

This page is Klauke 1620K Parallel connector 0.50 mm² 1 mm² Not insulated Metal 1 pc(s), part number 1620K.
You can find the detail information about specifications and dimensions on part number 1620K.

Tech Support