Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
620C3
Colour | Red | Contact material | Cathode copper. tin plated | Cross-section range | 0.50 - 1 mm² |
---|---|---|---|---|---|
Cross section(mm²) | 0.5 - 1 | Cross section (max.)(mm²) | 1 | Hole Ø(mm) | 3.2 |
Insulation type | Partially insulated | Insulation material | PA | Manufacturer part # | 620C3 |
Material (details) | Cu-ETP. tin-plated | Min. cross section(mm²) | 0.5 | Product type | U terminal |
Support sleeve | No | Thread size | M3 | Type (manufacturer type) | 620C3 |
Temperature range(°C) | up to +105 |
This page is U terminal 0.50 mm² 1 mm² Hole Ø=3.2 mm Partially insulated Red Klauke 620, part number 620C3.
You can find the detail information about specifications and dimensions on part number 620C3.