Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ST1717
Colour | Metal | Connector features | Planar version | Contact material | Cathode copper. tin plated |
---|---|---|---|---|---|
Cross-section range | 16 mm² (max) | Cross section(mm²) | 16 | Cross section (max.)(mm²) | 16 |
Insulation type | Not insulated | Manufacturer part # | ST1717 | Material (details) | Cu-ETP. tin-plated |
Product type | Pin terminal | Support sleeve | No | Type (manufacturer type) | ST1717 |
Type (misc.) | Type B | Pin diameter(mm) | 5.4 | Crimp area (max.)(mm²) | 16 |
Pin length(mm) | 15 |
This page is Klauke ST1717 Pin terminal Planar version 16 mm² Not insulated Metal 1 pc(, part number ST1717.
You can find the detail information about specifications and dimensions on part number ST1717.