Cable Stripper【1-2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1552074
1552082
1829092
1830805
1830813
1830821
1830848
1830856
1830864
5709580
6702940
6708630
6708980
6709520
6709600
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Edge hardness
(HRC)
Material Operating range (diameter) Operating range (diameter) (max.)
(mm)
Operating range (cross section) (max.)
(mm²)
Product size (length)
(mm)
Weight
(g)
Working area (cross section) Working area cross section (min.)
(mm²)
Working area diameter (min.)
(mm)

35.52 €

1 Available 3 Days -Steel--6160-0.8 up to 6 mm²0.8-

65.25 €

1 Available 3 Days -Steel--5160-0.5 up to 5 mm²0.5-

24.60 €

1 Available 3 Days ----0.81175-0.25 up to 0.81 mm²0.25-

114.71 €

1 Available 11 Days ----10--0.02 up to 10 mm²0.02-

38.75 €

1 Available 3 Days ----10--0.02 up to 10 mm²0.02-

74.28 €

1 Available 3 Days ----16--4 up to 16 mm²4-

54.37 €

1 Available 3 Days ----4--0.1 up to 4 mm²0.1-

102.69 €

1 Available 11 Days ----------

45.67 €

1 Available 3 Days --2.5 up to 11 mm11--43--2.5

30.13 €

2 Pieces Per Package

1 pack Available 39 Days 60Steel----12---

40.89 €

1 Available 3 Days ----6200-0.2 up to 6 mm²0.2-

35.52 €

1 Available 3 Days -----160----

43.49 €

1 Available 3 Days -Steel--6160-0.8 up to 6 mm²0.8-

74.28 €

1 Available 3 Days -Steel--5160-0.5 up to 5 mm²0.5-

74.28 €

1 Available 3 Days -Steel--5160-0.5 up to 5 mm²0.5-

Loading...

  1. 1

Basic information

Product type Cable stripper

Tech Support