Klauke 1653K Parallel connector 16 mm² Not insulated Metal 1 pc(s) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1653K

Part Number
1653K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.47 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Copper silver plated Cross-section range 16 mm² (max)
Cross section (max.)(mm²) 16 Dimensions (l x d4 x d1) 11 x 8.2 x 5.8 mm Inside diameter(mm) 5.8
Insulation type Not insulated Manufacturer part # 1653K Outside diameter(mm) 8.2
Product size (length)(mm) 11 Product type Parallel connector Type (manufacturer type) 1653K

This page is Klauke 1653K Parallel connector 16 mm² Not insulated Metal 1 pc(s), part number 1653K.
You can find the detail information about specifications and dimensions on part number 1653K.

Tech Support