Klauke 755 Distributor terminal Connector width: 4.8 mm Connector thicknes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

755

Part Number
755
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.41 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Connection angle(°) 90 Connector thickness(mm) 0.8
Connector width(mm) 4.8 Contact material Brass tin plated Insulation type Not insulated
Manufacturer part # 755 Product type Distributor terminal Size 4.8 x 0.8 mm
Support sleeve No Type (manufacturer type) 755 Grid pitch(mm) 4.4

This page is Klauke 755 Distributor terminal Connector width: 4.8 mm Connector thicknes, part number 755.
You can find the detail information about specifications and dimensions on part number 755.

Tech Support