Klauke 165510 Ring terminal Cross section (max.)=35 mm² Hole Ø=10.5 mm Not

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

165510

Part Number
165510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Cathode copper. tin plated Cross-section range 0.50 - 35 mm²
Cross section(mm²) 35 Cross section (max.)(mm²) 35 Hole Ø(mm) 10.5
Insulation type Not insulated Manufacturer part # 165510 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 0.5 Product type Ring terminal Support sleeve No
Thread size M10 Type (manufacturer type) 165510

This page is Klauke 165510 Ring terminal Cross section (max.)=35 mm² Hole Ø=10.5 mm Not, part number 165510.
You can find the detail information about specifications and dimensions on part number 165510.

Tech Support