Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1750
Colour | Metal | Connection angle(°) | 180 | Connector thickness(mm) | 0.8 |
---|---|---|---|---|---|
Connector width(mm) | 6.3 | Contact material | Brass tin plated | Cross-section range | 4 - 6 mm² |
Cross section(mm²) | 4 - 6 | Cross section (max.)(mm²) | 6 | Insulation type | Not insulated |
Manufacturer part # | 1750 | Material (details) | CuZn. tin-plated | Min. cross section(mm²) | 4 |
Product type | Blade receptacle | Size | 6.3 x 0.8 mm | Type (manufacturer type) | 1750 |
Type (misc.) | 6.3 x 0.8 mm | Temperature range(°C) | +100 |
This page is Klauke 1750 Blade receptacle Connector width: 6.3 mm Connector thickness:, part number 1750.
You can find the detail information about specifications and dimensions on part number 1750.