Crimp cable lug 45 ° M6 10 mm² Hole Ø: 6.5 mm Klauke 42R645 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42R645

Part Number
42R645
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 45 Contact material Copper silver plated Cross section (max.)(mm²) 10
Hole Ø(mm) 6.5 Manufacturer part # 42R645 Product type Crimp cable lug
Thread size M6 Type (manufacturer type) 42R645 Type (misc.) 45 °

This page is Crimp cable lug 45 ° M6 10 mm² Hole Ø: 6.5 mm Klauke 42R645 1 pc(s), part number 42R645.
You can find the detail information about specifications and dimensions on part number 42R645.

Tech Support