Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
750
Colour | Yellow | Connection angle(°) | 180 | Connector thickness(mm) | 0.8 |
---|---|---|---|---|---|
Connector width(mm) | 6.3 | Contact material | Brass tin plated | Cross-section range | 4 - 6 mm² |
Cross section(mm²) | 4 - 6 | Cross section (max.)(mm²) | 6 | Insulation type | Partially insulated |
Insulation material | PVC | Insulation (material) | PVC | Manufacturer part # | 750 |
Material (details) | CuZn. tin-plated | Min. cross section(mm²) | 4 | Product type | Blade receptacle |
Size | 6.3 x 0.8 mm | Type (manufacturer type) | 750 | Type (misc.) | 6.3 x 0.8 mm |
This page is Klauke 750 Blade receptacle Connector width: 6.3 mm Connector thickness: 0, part number 750.
You can find the detail information about specifications and dimensions on part number 750.