Klauke 6308 Ring terminal Cross section (max.)=2.50 mm² Hole Ø=8.4 mm Part

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6308

Part Number
6308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.49 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Blue Contact material Cathode copper. tin plated Cross-section range 1.50 - 2.50 mm²
Cross section (max.)(mm²) 2.5 Hole Ø(mm) 8.4 Insulation type Partially insulated
Insulation material Polyamide Manufacturer part # 6308 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 1.5 Product type Ring terminal Support sleeve No
Thread size M8 Type (manufacturer type) 6308

This page is Klauke 6308 Ring terminal Cross section (max.)=2.50 mm² Hole Ø=8.4 mm Part, part number 6308.
You can find the detail information about specifications and dimensions on part number 6308.

Tech Support