Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10120661 |
10120662 |
10120663 |
10120665 |
10120777 |
10120992 |
10120993 |
10120994 |
10120995 |
10120996 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Board contact surface | Colour | Connection (components) | Connector features | Connector type | Connector contact surface | Contact material | Contact spacing (mm) | Manufacturer part # | Nominal current (A) | Nominal voltage (V AC) | Pins per row | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | - | Black | Cut & Clip | - | Socket strip | - | Phosphor bronze | 1.27 | 10120661 | 0.5 | - | 3 | 6 | 10120661 | |
4.45 € | 1 | Available | 3 Days | - | Black | Cut & Clip | - | Socket strip | - | Phosphor bronze | 1.27 | 10120662 | 0.5 | - | 4 | 8 | 10120662 | |
2.36 € | 1 | 3 Days | - | Black | Cut & Clip | - | Socket strip | - | Phosphor bronze | 1.27 | 10120663 | 0.5 | - | 6 | 12 | 10120663 | ||
4.45 € | 1 | Available | 3 Days | - | Black | Cut & Clip | - | Socket strip | - | Phosphor bronze | 1.27 | 10120665 | 0.5 | - | 8 | 16 | 10120665 | |
1.53 € | 1 | Available | 3 Days | - | - | Cut & Clip | - | Socket strip | Nickel plated | Copper alloy | 2 | 10120777 | 1 | 500 | 6 | 12 | 10120777 | |
1.53 € | 1 | Available | 3 Days | Gold on nickel | Black | Cut & Clip | + strain relief | Socket strip | Gold on nickel | Phosphor bronze | 2.54 | 10120992 | 1 | 500 | 12 | 24 | 10120992 | |
1.85 € | 1 | Available | 3 Days | Gold on nickel | Black | Cut & Clip | + strain relief | Socket strip | Gold on nickel | Phosphor bronze | 2.54 | 10120993 | 1 | 500 | 16 | 32 | 10120993 | |
1.53 € | 1 | Available | 3 Days | Gold on nickel | Black | Cut & Clip | + strain relief | Socket strip | Gold on nickel | Phosphor bronze | 2.54 | 10120994 | 1 | 500 | 18 | 36 | 10120994 | |
0.53 € | 1 | Available | 3 Days | Gold on nickel | Black | - | Pin strip. straight | Gold on nickel | Brass | 2.54 | 10120995 | 3 | 250 | 6 | 12 | 10120995 | ||
0.76 € | 1 | Available | 98 Days | Gold on nickel | Black | - | Pin strip. straight | Gold on nickel | Brass | 2.54 | 10120996 | 3 | 250 | 12 | 24 | 10120996 |
Loading...
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | No. of rows | 2 |
---|---|---|---|---|---|
Product type | Pin connector | RoHS-compliant | Yes |
Configure
Basic Attributes
Board contact surface
Colour
Connection (components)
Connector features
Connector type
Connector contact surface
Contact material
Contact spacing(mm)
Manufacturer part #
Nominal current(A)
Nominal voltage(V AC)
Pins per row
Total number of pins
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes