U terminal 4 mm² 6 mm² Hole Ø=4.3 mm Partially insulated Yellow Klauke 650

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

650C4

Part Number
650C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.47 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Yellow Contact material Cathode copper. tin plated Cross-section range 4 - 6 mm²
Cross section (max.)(mm²) 6 Hole Ø(mm) 4.3 Insulation type Partially insulated
Insulation material PA Manufacturer part # 650C4 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 4 Product type U terminal Support sleeve No
Thread size M4 Type (manufacturer type) 650C4 Temperature range(°C) up to +105

This page is U terminal 4 mm² 6 mm² Hole Ø=4.3 mm Partially insulated Yellow Klauke 650, part number 650C4.
You can find the detail information about specifications and dimensions on part number 650C4.

Tech Support