Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
920
Colour | Red | Contact material | Bronze. tin plated | Cross-section range | 0.50 - 1 mm² |
---|---|---|---|---|---|
Cross section(mm²) | 0.5 - 1 | Cross section (max.)(mm²) | 1 | Insulation type | Insulated |
Insulation material | PVC | Insulation (material) | PVC | Manufacturer part # | 920 |
Material (details) | CuSnZn. tin-plated | Min. cross section(mm²) | 0.5 | Product size (length)(mm) | 22 |
Product type | Bullet receptacle | Support sleeve | No | Type (manufacturer type) | 920 |
AWG max. | 18 | AWG (min.) | 22 | Pin diameter(mm) | 4 |
Temperature range(°C) | +70 |
This page is Bullet receptacle 0.50 mm² 1 mm² Pin diameter: 4 mm Insulated Red Klauke 9, part number 920.
You can find the detail information about specifications and dimensions on part number 920.