Klauke 3735 Blade receptacle Connector width: 6.3 mm Connector thickness:

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3735

Part Number
3735
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.44 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Connection angle(°) 90 Connector thickness(mm) 0.8
Connector width(mm) 6.3 Contact material Brass tin plated Cross-section range 1.50 - 2.50 mm²
Cross section(mm²) 1.5 - 2.5 Cross section (max.)(mm²) 2.5 Insulation type Not insulated
Manufacturer part # 3735 Material (details) CuZn. tin-plated Min. cross section(mm²) 1.5
Product type Blade receptacle Size 6.3 x 0.8 mm Type (manufacturer type) 3735
Type (misc.) 6.3 x 0.8 mm Type B

This page is Klauke 3735 Blade receptacle Connector width: 6.3 mm Connector thickness:, part number 3735.
You can find the detail information about specifications and dimensions on part number 3735.

Tech Support