Klauke 6194 Ring terminal Cross section (max.)=0.40 mm² Hole Ø=4.4 mm Part

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6194

Part Number
6194
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.36 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Transparent Contact material Cathode copper. tin plated Cross-section range 0.10 - 0.40 mm²
Cross section (max.)(mm²) 0.40 Hole Ø(mm) 4.4 Insulation type Partially insulated
Insulation material Polyamide Manufacturer part # 6194 Material (details) Cu-ETP. tin-plated
Min. cross section(mm²) 0.10 Product type Ring terminal Support sleeve No
Thread size M4 Type (manufacturer type) 6194

This page is Klauke 6194 Ring terminal Cross section (max.)=0.40 mm² Hole Ø=4.4 mm Part, part number 6194.
You can find the detail information about specifications and dimensions on part number 6194.

Tech Support