Klauke 1655L Parallel connector 35 mm² Not insulated Metal 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1655L

Part Number
1655L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Copper silver plated Cross-section range 35 mm² (max)
Cross section (max.)(mm²) 35 Dimensions (l x d4 x d1) 32 x 12.2 x 9 mm Inside diameter(mm) 9
Insulation type Not insulated Manufacturer part # 1655L Outside diameter(mm) 12.2
Product size (length)(mm) 32 Product type Parallel connector Type (manufacturer type) 1655L

This page is Klauke 1655L Parallel connector 35 mm² Not insulated Metal 1 pc(s), part number 1655L.
You can find the detail information about specifications and dimensions on part number 1655L.

Tech Support